Why bundle?

We made it easy for you to decide which probes, hardware upgrades, and software options to purchase along with your InfiniiVision X-Series oscilloscope for a specific measurement application. You can now order pre-configured application-specific bundles under a single model number.

Keysight now offers six different bundles of products optimized for automotive, power, and jitter test & debug. For a limited time, choose the one that best fits your measurement application & budget and save 25% off the list price relative to purchasing the same items individually.

Automotive Application Bundles

The harsh environments that automotive electronics must operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscope better and best automotive application bundles can uncover automotive glitches and serial bus errors faster than other oscilloscopes.

Bundle Model Number What's Included
DSOX3054AUT (better)
Learn More
  • DSOX3054T: 4-channel, 500-MHz oscilloscope
  • D3000AUTB: Automotive software option
  • DSOX3WAVEGEN: Function / arbitrary waveform generator
  • N2818A: 200-MHz differential active probe
  • DSOXLAN: LAN/VGA module
MSOX4154AUT (best)
Learn More
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2818A: 200-MHz differential active probe

Power Application Bundles

Testing power supplies for switching losses, output ripple, efficiency, and feedback amplifier stability requires high-voltage differential probes, current probes, deskew fixtures, and oscilloscope software with automated power measurements. Keysight’s InfiniiVision oscilloscope better and best power analysis application bundles provide you with all these critical measurement tools to test and characterize your switch mode power supply designs.

Bundle Model Number What's Included
DSOX3054PWR (better)
Learn More
  • DSOX3054T: 4-channel, 500-MHz oscilloscope
  • D3000PWRB: Power analysis software option
  • DSOX3WAVEGEN: Function / arbitrary waveform generator
  • N2790A: 100-MHz high-voltage differential active probe
  • 1147B: 50-MHz current probe
  • U1880A: Deskew fixture
  • DSOXLAN: LAN / VGA module
MSOX4154PWR (best)
Learn More
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2790A: 100-MHz high-voltage differential active probe
  • N7026A: 150-MHz high-sensitivity current probe
  • U1880A: Deskew fixture

High-speed / Jitter Application Bundles

Testing for timing margins and unwanted jitter in high-speed digital systems requires oscilloscopes with fast sample rates, active probes, and automated jitter analysis with software clock recovery. Keysight’s InfiniiVision oscilloscope better and best high-speed / jitter application bundles provide you with all these critical measurement tools to perform jitter analysis on your high-speed serial buses.

Bundle Model Number What's Included
DSOX6004JIT (better)
Learn More
  • DSOX6004A: 4-channel, 1-GHz oscilloscope
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2750A: 1.5-GHz differential active probe
MSOX6004JIT (best)
Learn More
  • MSOX6004A: 4+16 channel, 1-GHz mixed-signal oscilloscope
  • DSOX6004A-02G: 2.5-GHz bandwidth option
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2751A: 3.5-GHz differential active probe

Need help choosing a bundle?