What are you looking for?
Meet the mmWave FieldFox Handheld Analyzers
Field test your mmWave 5G deployments up to 54 GHz


Never Sacrifice Capability or Portability
Address your modern communication network issues at higher frequencies and wider bandwidths. Whether you are up high on a tower or in the furthest reaches of civilization, you need reliable test gear that can weather the conditions and perform precise measurements.
With the most comprehensive set of software-enabled, mmWave measurement tools packed into a single, handheld unit, FieldFox enables you to:
- verify 5G installations
- test network coverage
- troubleshoot interference
- perform regular maintenance
Software-Enabled and Field-Upgradeable
Configure your FieldFox handheld analyzer to meet your specific measurement needs with powerful software options engineered to deliver precise measurements in the field.
- Carry one portable instrument that supports over 25 different measurement functions.
- Configure as a VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.

Keysight University Course: Essential 5G Field Tests
Enhance your engineering knowledge by signing up for free online classes at Keysight University. Learn about essential field tests for 5G installation, verification, optimization, and troubleshooting using the FieldFox handheld analyzer.

Featured Resources
Want help or have questions?