What are you looking for?
Hardware and Software Bundles
Good, better, and best preconfigured signal analyzer, signal generator, network analyzer, and oscilloscope bundles
Why Bundle?
Keysight offers preconfigured hardware and software bundles to help you make measurements faster without impacting your budget. These optimized hardware and software bundles save you time and money and let you quickly configure your Keysight test equipment. This leaves you more time for development to get your product to market quickly.
Vector Network Analyzer Bundles
Vector network analyzer (VNA) bundles provide the perfect match of hardware and software for your component measurement applications. Whether you need a portable, low-cost instrument or a high-performance benchtop instrument with an integrated user interface, you can achieve maximum savings. The VNA bundles give you everything you need to start component characterization, from basic antennas and filters with the good bundle to amplifiers, mixers, and more with the best bundle. Learn more in the configuration guide.
| Bundle option | USB savings | USB VNA | Benchtop savings | Benchtop VNA |
|---|---|---|---|---|
| Good | 34% | P5000A | 30% | E5080B |
| Better | 34% | P5022A | 30% | E5080B |
| Best | 35% | P5024A | 32% | E5080B |
Keysight offers a consistent and reliable measurement solution across your product design life cycle with scalable hardware and expandable software. Find the right bundle for your need, and pair it with a complimentary 30-day trial of network analyzer software.
Microwave Analog Signal Generator Bundles
Keysight's microwave analog signal generators play an essential role in today’s most advanced measurement systems. They provide the signal purity, output power, and modulation you need to keep pushing the envelope. Learn more in the configuration guide.
| Bundle option | Discount | Features included |
|---|---|---|
| Good | 15% | N5173B EXG up to 40 GHz High-output-power option 1EA Narrow pulse modulation Fast switching |
| Better | 20% | N5183B MXG up to 40 GHz High-output-power option 1EA Narrow pulse modulation Fast switching |
| Best | 25% | E8257D up to 67 GHz High-output-power option 1EU Narrow pulse modulation Improved harmonics below 2 GHz |
Complete your signal generation solution with a complimentary 30-day trial of PathWave Signal Generation software.
Signal Analyzer and Signal Generator Bundles
With RF hardware and software bundles ranging from general-purpose configurations to more advanced application-specific options, there's no need to spend valuable development time selecting hardware.
Save time and money with the following choices of high-value signal analyzer hardware bundles or signal generator hardware and software bundles.
| Bundle | Discount | Signal analyzer bundles | Signal generator bundles |
|---|---|---|---|
| Good | 15% | N9010B |
N5172B N5182B |
| Better | 20% | N9020B |
N5172B N5182B |
| Best | 25% | N9020B |
N5172B N5182B |
Each discount level has several options to give you the maximum flexibility to fit your test needs. See the configuration guide for all inclusions. To complete your RF measurement solution, download Keysight's PathWave 30-day trial software license.
Oscilloscope Hardware and Software Bundles
Don't let tight budget and design constraints keep you from tackling your toughest design challenges. Keysight's Good, Best, Best bundles for our MXR B-Series Oscilloscopes combine our most popular software capabilities with our uncompromising hardware to offer convenient and affordable bundles of test capabilities upon purchase.
Choose any MXR B-Series oscilloscope with 1 GHz or greater of bandwidth and add one of the following packages to create a bundle. By taking advantage of these bundles, you can save up to 30% off the total price. Find out more information in this flyer.
Bundle Component |
Description |
Good |
Better |
Best |
MXR1xx/2xx/4xx/6xxB |
MXR oscilloscopes, >1 GHz |
X |
X |
X |
MXR000-MSO |
16-channel logic analysis |
X |
X |
X |
D9010LSSP |
Low-speed serial protocol package | X | X | X |
MXR000-400 |
400 Mpts/ch memory |
X | X | |
| MXR000-GIG | 1.6 Gpts combined flexible memory | X |
||
MXR001-01T |
1 TB removable SSD |
|
|
X |
MXR000-160 |
Real-time spectrum analysis, 160 MHz |
|
|
X |
|
Savings (% off) |
20% |
25% |
30% |
Essential RF Signal Analyzer and Signal Generator Bundles
Our valued signal analyzer and signal generator bundles provide an easy-to-use, solid foundation for accurate, cost-effective testing in general-purpose applications. Learn more in our CXA and CXG configuration guides.
| Bundle Option |
Discount | CXA featured included | CXG features included |
|---|---|---|---|
| Good | 10% | Frequency range, 3 GHz Preamplifier, 3 GHz Fine resolution attenuator Precision frequency reference |
Frequency range, 3 or 6 GHz RF bandwidth, 60 MHz Waveform memory size, 32 Megasamples |
| Better | 15% | Frequency range, 7.5 GHz Preamplifier, 7.5 GHz Fine resolution attenuator Precision frequency reference |
Frequency range, 3 or 6 GHz RF bandwidth, 120 MHz Waveform memory size, 32 Megasamples |
| Best | 20% | Frequency range, 26.5 GHz Preamplifier, 26.5 GHz Fine resolution attenuator Precision frequency reference |
Frequency range, 6 GHz RF bandwidth, 120 MHz Waveform memory size, 512 Megasamples AM, FM, phase modulation Waveform license 5-pack |
To complete your RF measurement solution, view PathWave Signal Generation and X-Series Measurement Applications.
Related Products
Need help choosing a bundle?