White Papers
Finding the right DC bench power supply for your application can be challenging since a vast number of power supplies are available in the marketplace. Not all power supplies are the same. There are multiple factors and important features to consider when selecting a general-purpose bench power supply.
Autoranging power supplies are an essential tool in product development and functional testing for a wide range of electronic devices and systems. For example, the DUT draws constant power under variable input conditions such as DC motor drives and regulated DC-to-DC power supplies.
In such circumstances, the ability of the autoranging power supply source to provide more current at the reduced output voltage is critical. An autoranging power supply provides flexibility because you can use only one power supply to create voltage and current combinations.
The design features of the Keysight E36200 and E36150 Series autoranging power supplies manage an extensive list of applications and provide more current at every voltage level to support your future test needs.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?