Solution Briefs
Many test applications involving electromechanical components and devices, such as motors, actuators, and pumps, require a much higher start-up current to boot up. When electromechanical loads power up, they draw a massive spike of external current to overcome the threshold forces of inertia from the mechanical loads. Once there is enough momentum, the current requirement diminishes sharply and returns to its operational level.
Using a power supply with peak power handling features is ideal for testing and powering up electromechanical or high-capacitance devices that require a quick surge of peak power source for only a tiny fraction of the time. It’s wise to use this power supply rather than invest in a more costly higher-power rating supply you do not necessarily need.
The E36150 Series benchtop DC power supply with peak power-handling capability can accommodate a short burst of load spikes from your DUT for up to three times the maximum power rating at 2,400W. It is well-suited for testing and powering up electromechanical or high-capacitance devices that require a quick surge of power. You do not have to invest in a more expensive, higher-power-rated supply you do not necessarily need.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?