InfiniiVision Jitter Better-Best Bundles

Flyers

High-Speed / Jitter Better Bundle

Save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope High-Speed / Jitter Better Bundle

We built this bundle of products and options (DSOX6004JIT) around the four-channel, 1-GHz bandwidth InfiniiVision 6000 X-Series digital storage oscilloscope (DSO). The DSOX6004A samples at rates up to 20 GSa/s. The bundle also comes with a built-in two-channel function / arbitrary waveform generator and the ultimate bundle software package

The ultimate bundle software package includes all software options available for the InfiniiVision 6000 X-Series oscilloscope, including high-speed jitter analysis. Measure various types of jitter with multiple views and quantization to gain valuable insight into the source of unwanted timing errors. Also included is a broad range of automotive and embedded serial bus trigger and decoding capabilities, including Low-, Full-, and HiSpeed USB 2.0. You also get frequency response analysis (Bode plots) and automated pass / fail limit testing based on measurement limits or waveform mask limits

The High-Speed / Jitter Better Bundle comes with Keysight’s N2750A 1.5-GHz differential active probe for signals such as the USB 2.0 high-speed bus

The InfiniiVision X-Series oscilloscope High-Speed / Jitter Better Bundle includes the following

 

High-Speed / Jitter Better Bundle

DSOX6004JIT

DSOX6004A

4-channel, 1-GHz oscilloscope

D6000BDLB

Ultimate bundle software option

DSOX6WAVEGEN2

2-channel function / arbitrary waveform generator

N2750A

1.5-GHz differential active probe

 

High-Speed / Jitter Best Bundle

You can also save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope High-Speed / Jitter Best Bundle

We built this bundle of products and options (MSOX6004JIT) around the four-channel, 2.5-GHz bandwidth InfiniiVision 6000 X-Series mixed-signal oscilloscope (MSO). The MSOX6004A adds 16 digital / logic channels of acquisition and samples at rates up to 20 GSa/s. The bundle also comes with a built-in two-channel function / arbitrary waveform generator and the ultimate bundle software option

The ultimate bundle software package includes all software options available for the InfiniiVision 6000 X-Series oscilloscope, including high-speed jitter analysis. Measure various types of jitter with multiple views and quantization to gain valuable insight into the source of unwanted timing errors. Also included is a broad range of automotive and embedded serial bus trigger and decoding capabilities, including Low-, Full-, and Hi-Speed USB 2.0. You also get frequency response analysis (Bode plots) and automated pass / fail limit testing based on measurement limits or waveform mask limits

The High-Speed / Jitter Best Bundle comes with Keysight’s N2751A 3.5-GHz differential active probe for signals such as the USB 2.0 high-speed bus

The High-Speed / Jitter Best Bundle includes the following: High-Speed / Jitter Best Bundle

High-Speed / Jitter Best Bundle

MSOX6004JIT

MSOX6004A

4+16 channel, 1-GHz MSO

DSOX6004A-02G

2.5-GHz bandwidth option

D6000BDLB

Ultimate bundle software option

DSOX6WAVEGEN2

2-channel function / arbitrary waveform generator

N2751A

3.5-GHz differential active probe

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.