Data Sheets
Application Bundles Overview
Deciding which probes, which hardware upgrades, and which software options to purchase along with your InfiniiVision X-Series oscilloscope for a specific measurement application can be a daunting task. Keysight has made it easy for you by pre-configuring multiple products under single bundled model numbers. Keysight now offers six different bundles of products optimized for automotive test and debug, power supply characterization and testing, and high-speed signal integrity / jitter testing. Choose the one that best fits your measurement application and budget and save 25% off the list price relative to purchasing the same items individually.
• Automotive Better Bundle (DSO3054GAUT)
• Automotive Best Bundle (MSO4154AAUT)
• Power Better Bundle (DSO3054GPWR)
• Power Best Bundle (MSOX4154PWR)
• High-Speed / Jitter Better Bundle (DSOX6004JIT)
• High-Speed / Jitter Best Bundle (MSOX6004JIT)
InfiniiVision Automotive Bundles
The harsh environments that automotive electronics must operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscopes can uncover automotive glitches and serial bus errors faster than other oscilloscopes.
Automotive Better Bundle
The Automotive Better Bundle (DSO3054GAUT) is built around the 4-channel, 500-MHz bandwidth InfiniiVision 3000G X-Series digital storage oscilloscope (DSO) with a built-in function / arbitrary waveform generator (AWG) and the automotive software option.
The automotive software package includes the broadest support for triggering on and decoding the most common automotive serial protocols including CAN, CAN FD, LIN, FlexRay, SENT, PSI5, and CXPI. Also supported is eye-diagram mask testing of CAN, CAN FD, and FlexRay differential buses, as well as symbolic decoding of the CAN, CAN FD, and LIN buses based on importing .dbc and .ldf files respectively.
For probing automotive differential buses such as CAN, CAN FD, and FlexRay, the DP0010A 250 MHz 42 V differential active probe and automotive accessory kit are included in this bundle. Below is a summary of what’s included in the Automotive Better Bundle:
Automotive Better Bundle: DSO3054GAUT |
|
DSOX3054G |
4-channel, 500-MHz oscilloscope, with WaveGen |
D3000AUTB |
Automotive software option |
DP0010A |
250 MHz 42 V differential active probe |
DP0021A-009 |
Automotive Accessory Kit for DP001xA probes |
Automotive Best Bundle
The Automotive Best Bundle (MSOX4154AUT) is built around the 4+16 channel, 1.5-GHz bandwidth InfiniiVision 4000 X-Series mixed signal oscilloscope (MSO), which includes 16 additional logic/digital channels of acquisition, a 2-channel function / arbitrary waveform generator, and the ultimate bundle software option.
In addition to the automotive-focused serial protocols and advanced measurement capabilities that are available in the better bundle, the best automotive bundle also supports power supply analysis, as well as a broader array of embedded serial protocols including I2C, SPI, UART / RS232 / 484, I2S, USB 2.0, USB PD, user-definable NRZ, and NFC.
The Automotive Best Bundle also includes the DP0010A 250 MHz 42V differential active probe and the automotive accessory kit. Below is a summary of what’s included in the Automotive Best Bundle:
Automotive Best Bundle: MSOX4154AUT |
|
MSOX4154A |
4+16 channel, 1.5-GHz mixed signal oscilloscope |
D4000BDLB |
Ultimate bundle software option |
DSOX4WAVEGEN2 |
2-channel function / arbitrary waveform generator |
DP0010A |
250 MHz 42 V differential active probe |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?