S9101A 5G Multi-Band Vector Transceiver

Data Sheets

Keysight’s S9101A 5G Multi-Band Vector Transceiver is a versatile and compact solution for testing 5G base stations and devices in both sub-6 GHz (FR1) and mmWave (FR2) frequency bands. It combines a vector signal analyzer (VSA) and a vector signal generator (VSG) in a single PXIe chassis with multiple input and output connectors. It also includes an external mmWave transceiver that can operate from 22.7 to 43.5 GHz. The S9101A offers high performance and flexibility for various 5G test scenarios, such as receiver sensitivity, transmitter output power, error vector magnitude (EVM), adjacent channel leakage ratio (ACLR), and more. It supports up to 1.2 GHz of signal analysis and generation bandwidth, and up to 512 MSa of capture and playback depth. It also has a frequency reference with high accuracy, aging rate, and stability. The S9101A is available in three standard configurations: TR1, TR2, and BK1. The TR1 configuration has one transceiver for generating a “wanted” signal and one mmWave port. The TR2 configuration has two transceivers and two mmWave ports for testing two devices simultaneously. The BK1 configuration has two transceivers for generating a “wanted” signal and a “blocker” signal (interfering signal) for testing the performance of a base station receiver. Customers can order the S9101A online at www.keysight.com or through their local Keysight office. They can also find more information about the system performance, characteristics, connectors, dimensions, environmental specifications, warranty, and calibration cycle in the S9101A data sheet (literature no. 5992-4086EN). Additionally, customers can access KeysightCare service and support, which provides committed technical response time, repair coverage, firmware notifications, and application engineering assistance.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.