Good, Better, Best Value Bundles Microwave Analog Signal Generators

Configuration Guides

Ordering Options for your Microwave Analog Signal Generator Has Never Been Simpler or More Efficient

 

The Keysight microwave analog signal generators are an essential part of today’s most advanced measurement systems. They reliably provide the signal purity, output power, and modulation you need to keep pushing the envelope. Knowing what to order for your specific application can be intimidating, so Keysight has put together a set of Good, Better, and Best Value Bundles – making ordering these options simpler and more efficient than ever before.

 

What is Included in Each Value Bundle?

 

To take advantage of each value bundle, simply select either the Good (N5173B), Better (N5183B), or Best (E8257D) bundle and the frequency range you are looking for.

 

Bundle Components – Overviews

 

The following sections provide brief overviews for each of the options the Good, Better and Best Value Bundles.

 

1EA/1EU – High Output Power

 

Drive advanced designs forwards and characterize broadband microwave components such as filters and amplifiers with high output power up to +23 dBm.

 

UNW – Narrow Pulse Modulation

 

Be well-equipped to generate pulse modulated signals suited for testing in radar, communications, and control systems applications. Option UNW provides you with the ability to create pulses with 20 ns minimum width and 10 ns rise and fall times.

 

UNZ – Fast Switching

 

Enhance the utilization of your test set and significantly reduce test time by commanding the signal generator to a new frequency or amplitude or use the list mode capability to step through wide bandwidths and power levels.

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.