Catalogs
Connect and Secure the World with Dynamic Network Intelligence
The need for always-on networks is pervasive, and expectations are high when it comes to keeping them connected and secure. As technologies advance, edge computing, cloud environments, sophisticated security threats, increasing bandwidth requirements, and demanding compliance regulations make it challenging to extract actionable insight from your network
Keysight can help. Customers rely on our solutions to deliver rich data about network traffic, applications, and users across any networking environment. This deep insight is what we call dynamic network intelligence. It helps you continuously innovate, meet aggressive service- level agreements, and keep applications running smoothly and securely
Delivering dynamic network intelligence relies on network visibility, and Keysight provides a complete suite of products. Keysight Vision network packet brokers (NPBs) are at the core. They help you get the most out of your security and network monitoring tools by delivering filtered, streamlined traffic
External bypass switches, such as the Keysight iBypass, enable high availability and inline failover to keep your network online. And taps provide a pure and unedited view into traffic on the network, forming the foundation of dynamic network intelligence
Together, Keysight’s network visibility products enable you, and all your network tools, to be more efficient and effective so you can keep performance high and security tight
Network Packet Brokers: The Right Data for the Right Tools
NPBs are central to providing dynamic network intelligence throughout your network. Using application-aware traffic filtering, decryption, and deduplication, NPBs enable your security and monitoring tools to be more efficient and effective by ensuring that each tool gets the right data — nothing more, nothing less. Furthermore, unlike many competitive offerings, Keysight NPBs offer hardware acceleration enabled by field-programmable gate arrays (FPGAs). This functionality is a key consideration for any visibility deployment supporting mission-critical security or network monitoring because it allows the application of features and filters at line rate without lost traffic, blind spots, or dropped packets. Because partial visibility isn’t good enough
Keysight NPBs offer these key features
• Zero-loss architecture.
• Load balancing for multiple monitoring or security tools.
• Centralized decryption, including advanced TLS 1.3.
• Dynamic filter compiler reduces operational complexity.
• Easy-to-use graphical user interface (GUI).
Visibility for finance
Keysight TradeVision is a unique product for financial services organizations. It combines market-feed health monitoring with functionality that enables it to monitor 240 million trade / quote messages a second. That is 12 times more than the combined US equities and options markets. With lossless FPGA-based hardware acceleration, precision time-stamping, and tap aggregation capabilities, TradeVision reduces the time required to address potentially costly issues. Additional features include the following:
• Multicast gap detection.
• Advanced latency analytics.
• Micro-burst alerting.
• High-resolution traffic statistics.
• Simplified feed management.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?