Good, Better, and Best Value Bundles – X-Series Signal Analyzers and Signal Generators

Configuration Guides

Choosing the right options for your new Keysight signal analyzer or Keysight signal generator just got easier, and less expensive. Selecting the necessary performance hardware and adding application-specific software gives you faster, more diverse insights at a lower cost.

 

Choosing the right options for your new Keysight signal analyzer or Keysight signal generator just got easier, and less expensive. Selecting the necessary performance hardware and adding application-specific software gives you faster, more diverse insights at a lower cost.

 

Now you can purchase signal analyzer and signal generator bundles with exactly what you need for less

 

Signal Analyzers Good Value — 15% Savings

 

Keysight’s N9010B EXA signal analyzer is an excellent choice for maximum value in signal analysis. Now, save even more without sacrificing the ability to reach millimeterwave frequencies up to 44 GHz. Select the features you need, such as frequency range, preamplifier, and attenuator, and save 15%. The Good bundle gives you an excellent place to start.

 

Better Value — 20% Savings

 

Get ready to set up your lab for RF and microwave success. The Better bundle features the Keysight N9020B MXA signal analyzer — the perfect choice for launching into the wireless industry. Quickly adapt your test requirements with multiple performance. You can build a well-equipped MXA and benefit from a 20% savings. Choose the Better bundle to best fit your requirements with options up to 26.5 GHz.

 

Best Value — 25% Savings

 

The Best bundle features the high performance of the MXA at a 25% savings. You can jump-start cellular and wireless development with the flexibility of choosing the best options for your specific needs. Get the widest analysis bandwidth combined with excellent amplitude flatness and linearity. By including three different N9020B MXA Best bundles, you can choose the capabilities you need — with varying frequency and preamplifier options. You can now completely equip your signal analysis lab for less.

 

Signal Generators Good Value — 15% Savings

 

The Keysight N5172B EXG signal generator enables you to maximize test margins on the production line while minimizing your capital expense. The EXG provides a highstability system reference when performing general-purpose measurements. Bundle the hardware options of the EXG to include 60 MHz bandwidth, analog modulation, and 5-pack waveform licensing. The Good bundle gives you everything you need to hit the ground running.

 

The Keysight N5182B MXG signal generator also features a Good bundle giving you a 15% savings. This bundle includes 80 MHz bandwidth, analog modulation, and a 5-pack waveform license. The MXG gives you a “golden transmitter” for testing 802.11ac, cellular applications, and more.

 

Better Value — 20% Savings

 

When looking to configure a Keysight signal generator, the Better bundles give you two choices: the N5172B EXG or the N5182B MXG. The EXG bundle gives you 120 MHz RF bandwidth and 256 MSa waveform memory to ensure repeatable tests, high output power, analog modulation, and a 5-pack waveform license. The N5182B bundle features 160 MHz RF bandwidth and 512 MSa waveform memory.

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.