Data Sheets
Achieve High-Quality Wi-Fi Through Comprehensive Testing
Problem: Wi-Fi Networks Failing to Meet Mission-Critical Needs
Wi-Fi is mission-critical in our personal and business lives. It’s in our homes, offices, hospitals, coffee shops, and on our flights. Great Wi-Fi is no longer a luxury—it’s a must have. Great Wi-Fi networks are stable, with high capacity and performance, that exceed our quality of experience (QoE) needs. However, most Wi-Fi networks today are only qualified for coverage, with basic element and interoperability testing. This woefully inadequate test strategy exposes companies to the risk of their business applications failing in the field. Testing after deployment is not sufficient due to high cost and negative feedback.
Solution: Comprehensive Test to Validate Entire Wi-Fi Ecosystem
Keysight’s IxVeriWave helps deliver great Wi-Fi networks through a comprehensive test approach—delivering powerful independent Wi-Fi benchmarking, real-world ecosystems, functional, soak, and stability testing for wireless local area networks (WLANs). This is done in a controlled, repeatable, automatable, and easily configured environment that provides extensive visibility and debugging of results. Enterprises, carriers, network equipment manufacturers (NEMs) and chipset manufacturers all have testing roles to play to ensure world-class delivery and operation. The business benefits of using IxVeriWave include faster time to market for products, superior networks, and proactive problem resolution.
Key features
• Extensive and comprehensive Wi-Fi access point (AP) and controller testing
• Detailed radio frequency (RF) generation and analysis
• Breakthrough 4 x 4 MIMO 802.11ac technology
• Vital and unique MU-MIMO testing and analysis that includes Beamforming accuracy
• BYOD real application and fingerprinted device emulation
• Detailed performance metrics to assess the quality of voice, video, unified communications, web, and industry-specific applications
• Professional-quality test reports with Pass/Fail results and advanced result analysis
Test Suite |
Product Name |
Description |
Benchmark |
WaveApps |
Industry-standard AP benchmarking of throughput, capacity, packet loss, roaming, and other key metrics |
Real-World Ecosystem |
WaveQoE |
Validate WLAN handling of modeled real-world ecosystems |
Functional Test |
WaveDynamix |
Functional and negative testing through granular test control and extensive statistics |
RF Analysis |
WaveAnalyze |
Comprehensive Wi-Fi vector signal analysis |
RF Generation |
WaveGen |
Complete Wi-Fi RF vector generation with channel models applied per packet |
Test Suite |
Product Name |
Description |
DFS Certification |
WaveDFS |
DFS certification with automated radar pulse generation |
BYOD Scale |
ATA AppLibrary |
Automated long-duration, high-scale testing with real traffic and fingerprinted clients |
Automation |
WaveAutomation |
Automation of benchmark and real-world ecosystem tests |
Benchmark (WaveApps)
The IxVeriWave WaveApps Benchmark Test Suite comes with several canned tests that runs with very minimal test configuration and provides insightful test reports in a fully automated fashion.
IEEE P802.11.2 Standard WLAN Benchmarking Test
The IEEE P802.11.2 Standard WLAN Benchmarking Test offers the complete set of Layer 2 and Layer 3 performance metrics defined by the IEEE P802.11.2 WLAN benchmarking methodology for APs, WLAN controllers, and WLAN switches. The focus of this test is on providing WLAN performance metrics through automated tests with scalable client-traffic generation. This enables users to quickly baseline the behavior of WLAN infrastructure network devices and expose any bottlenecks that might cause performance and scalability problems.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?