PCIe Data Link Layer and Transaction Test for PCI Express® and NVMe™

Application Notes

PCI Express® (PCIe®) technology has been implemented broadly in systems requiring high-speed data transfer—such as video, graphics, and networking. As a serial point-to-point interconnect between two devices, PCIe buses implement a packet-based protocol for information transfer and provide scalable performance based on the number of signal lanes implemented.

Initially embraced by high-performance desktop and server systems, PCIe technology is now finding a home in embedded applications. Solid State Drives (SSDs) are a great example. Although many applications use PCIe buses, the storage industry is largely pushing the envelope of its development and technology. SSDs are quickly replacing traditional spinning Hard-Disk Drives (HDDs) due to their superior reliability and speed. It is this transition that is motivating a move from SCSI, SATA and SAS to NVM Express™ (NVMe™) at the application layer of PCIe for storage applications (Figure 1). And with the global market for PCIe-based SSDs projected to continue growing, ensuring those units are successfully tested and meet standards is more important than ever.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.