Brochures
5G NR End-to-End Real-World Performance Testing at Sub 6 GHz and mmWave
5G NR is expected to deliver a superior and ubiquitous user experience, which will require higher data rates and pervasive cell coverage. To achieve higher data rates of up of to 20Gbps, 5G designers are adopting complex technologies such as wider signal bandwidths and massive MIMO with hybrid beamforming at mmWave frequencies, resulting in more effective use of the wireless propagation channel. This is leading to the need to validate the end-to-end performance of chipset, devices and base stations under real-world complex 3D fading and interference channel conditions. The PROPSIM 5G Channel Emulation Solution is designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab. The solution helps you to find the fastest path to 5G with superior user experience.
PROPSIM F64 5G Channel Emulation Solution
Versatile and scalable solution addresses diverse test needs in 5G, 4G and WLAN 802.11ax, including:
Emulates impairments of complex 3D real-world radio channel conditions including:
End-to-end performance validation across all 5G NR signal bandwidths and CA schemes
Wider carrier bandwidths
5G NR introduces wider carrier bandwidths up to 400 MHz. Since the performance of each bandwidth, from 5 MHz to 400 MHz, needs to be adequately verified, the PROPSIM 5G Solution natively supports, with high linearity, all 5G NR signal bandwidths up to 400 MHz.
Wider carrier aggregation bandwidths
5G NR supports up to 16CC Carrier Aggregation (CA) alongside contiguous CA above 1 GHz and non-contiguous on all 5G frequencies. The solution has native support for contiguous CA up to 1.2 GHz with high linearity. The non-contiguous CA across fragmented frequency spectrum and scalable numerology needs to work with low network latency in 5G across a wide range of propagation conditions. Time- and phase-coherent channel emulation across all 5G deployment scenarios and CA schemes with different channel delays in end use scenarios enables comprehensive and reliable latency testing with PROPSIM 5G Solution.
Massive MIMO and mmWave frequency spectrum
Massive MIMO at sub 6 GHz and mmWave frequency spectrum rely on dynamic 3-dimensional (3D) beamforming technology to find multiple simultaneous independent propagation channels in line-of-sight (LOS) and non-line-of-sight (NLOS) conditions on the same frequency and time for single and multiple users. The higher number of independent propagation channels enables transmission of more data streams within a single cell on the same frequency and time versus non-3D beamforming systems with fewer independent propagation channels. The use of multiple simultaneous channels means 5G base stations and devices need to leverage the time-variant complex 3D radio propagation channel dynamically. The PROPSIM 5G Channel Emulation Solution enables designers to verify the implementation of massive MIMO 3D beamforming capabilities at sub 6 GHz and mmWave frequencies in their base stations and devices. The solution supports both RF cabled and over-the-air (OTA) test setups.
Realistic and effective performance assessment of 5G multi-mode devices and base stations
The PROPSIM 5G Channel Emulation Solution enables users to conduct realistic and effective performance assessment of 5G multi-mode devices and base stations under diverse and complex real-world channels in a laboratory environment, with automated tests running 24/7.
The PROPSIM 5G Channel Emulation Solution:
Full stack end-to-end RF performance testing
The PROPSIM 5G Channel Emulation Solution enables device and network equipment manufacturers to conduct full stack end-to-end protocol signaling and RF performance testing of the latest 4G and 5G base stations and multi-mode devices across sub 6 GHz and mmWave frequencies under uncompromised, coherent real-world complex 3D propagation channels.
The solution supports all 5G NR deployment scenarios with and without LTE anchor cells and coexistence of 3G and 2G cells. It also supports Wi-Fi offloading scenarios and addresses all technical requirements for testing 802.11ax capable access points and devices. Features include:
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?