Configuration Guides
Keysight X8712A IoT Device
Battery Life Optimization Solution
Solution Overview
The Keysight X8712A IoT device battery life optimization solution begins with the proven seamless ranging measurement technology of the N6705C DC power analyzer with up to four N6781A source/measure units (SMUs). On top of this robust hardware solution is an RF power detector and the Keysight Event-Based Power Analysis software, an application that runs on the Keysight Test Automation Platform (TAP).
You can use up to four N6781A SMUs to power and measure your device under test (DUT), and you can plug a Keysight X8712A RF event detector into one of those SMUs to give you fast insight to charge consumption associated with radio frequency (RF) events.
Ordering Information
Use the information below to order a complete X8712A IoT device battery life optimization solution. If you already have an N6705C DC power analyzer with the desired number of SMUs, you can order the RF event detector, the software, or both. Order model number X8712AS with one of the six licensing options shown below to order the software separately from the N6705C.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?