R347B Millimeter-Wave Noise Source, Q-Band

Data Sheets

Q347B Millimeter-Wave Noise Source, Q-Band

Frequency range 33 to 50 GHz

Excess noise ratio (ENR) range 33 to 42 GHz: 14 to 17 dB

42 to 50 GHz: 9 to 16 dB

Maximum SWR (reflection coefficient) Source Off: <1.57 (0.22)

Source On: <1.46 (0.19)

Power required 28 V ±1 V (automatically supplied by the Keysight 8970B

Noise Figure Meter)

Maximum reverse power 100 mW

Connectors Bias: BNC (f)

Noise Output:

Q-Band Waveguide

UG-383/U Flange

ENR variation with voltage < 0.005 dB/V

ENR variation with temperature < 0.009 dB/°C

Switching speed < 10 μs

Operating temperature 0 to 55 °C

Dimensions 53 mm x 108 mm x 62 mm (2.1 in x 4.3 in x 2.5 in)

Net weight 0.23 kg (0.51 lb)

Shipping weight 0.38 kg (0.85 lb)

Learn more at: www.keysight.com

For more information on Keysight Technologies’ products, applications or services, please contact your local Keysight office. The complete list is available at: www.keysight.com/find/contactus

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.