Technical Overviews
5G NR Modulation Analysis
The 89600 VSA software’s 5G NR application (89601BHNC) provides comprehensive analysis capabilities in the frequency, time, and modulation domains for signals based on 3GPP’s 5G NR specification (www.3gpp.org). The software provides frequency-, time-, and modulation-domain analysis results in a single measurement. By configuring result traces of spectrum, acquisition time, and NR specific modulation quality traces and tables, engineers can identify overall signal characteristics and troubleshoot intermittent error peaks or repeated synchronization failures. For automated testing, .NET API and SCPI remote interfaces are available to accelerate design, which enables quicker transition to the design verification and manufacturing phases. 5G NR is among over 75 signal standards and modulation types supported by the 89600 VSA software. The software is a comprehensive set of tools for demodulation and vector signal analysis. These tools enable you to explore virtually every facet of a signal and optimize even the most advanced designs. As you assess your design tradeoffs, the 89600 VSA helps you cut through the complexity.
Analysis and Troubleshooting
Perform 5G NR transmitter measurements 89601BHNC supports 5G NR modulation analysis measurements according to Release 15, Release 16, and Release 17 of 3GPP’s TS38 specification. Supported features include:
1. Waveform, numerology and frame structure
2. UL and DL channels and signals with corresponding modulation formats and individual power boosting
3. LDPC decoding for PDSCH and PUSCH Polar decoding for PBCH, PDCCH and PUCCH
4. Beamforming and up to 8x8 MIMO for DL and 4x4 MIMO for UL
5. Up to 64 channels Massive MIMO and beamforming
6. Test models for FDD and TDD per 3GPP TS 38.141-1 and TS 38.141-2 specifications
7. Dynamic Spectrum Sharing (DSS) with simultaneous demodulation of LTE and 5G NR signals
8. 3GPP Release 16: NR unlicensed spectrum (NR-U), enhanced MIMO (eMIMO), enhanced DSS (eDSS), SRS for positioning
9. 3GPP Release 17: 1024QAM modulation for PDSCH, new numerology (480 and 960 kHz sub carrier spacing) resulting up to 2 GHz signal bandwidth, , extended frequency lock range for nonterrestrial networks (NTN), reduced capability (RedCap) NR devices
Easy setup with complete parameter control
For successful demodulation and troubleshooting, configure your VSA using the easy to follow graphical user interface (GUI). The Block Diagram window provides a left-to-right flowing visual representation of the VSA measurement setup. Each block corresponds to a set of related parameters in the Menu Bar. You can click any block to open a dialog that contains the full set of related parameters (also accessible from the Menu Bar). In addition, you can use one of the quick setups to load one of the commonly used configurations and modify it for your specific measurement. Dynamic Help allows you to access the help text, and learn about the 5G NR format and the features available for option BHN. Detaching the Dynamic Help window and moving it to the side of the screen, as shown in Figure 2, enables easier viewing as it follows your menu choices. You can even lock it to stay fixed on important Help data topics.
Understand the structure and quality of 5G NR signal
Use the powerful demodulation, decoding and analysis tools to understand the structure and quality of the transmitted NR signal. A user has complete flexibility to choose the trace format and the number of simultaneous traces. Figure 5 shows an example of a downlink NR signal. The different traces show an orthogonal view of the signal, and many more views are possible depending on the purpose of the analysis.
Description of some of the digital demodulation traces
Note: A user has full control of each channel’s color and display in traces, and whether they are included in EVM calculations.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?