M9410A and M9411A VXT PXIe Vector Transceivers

Data Sheets

 

 

M9410A and M9411A VXT PXIe Vector Transceivers

1 MHz to 6 GHz

Technical Specifications

Definitions and conditions

  • Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted. 
  • Specifications are valid from 45 to 75 °C for individual module temperature, as reported by the module, and 20 to 35 °C for environment temperature unless otherwise noted 
  • Calibrated instrument has been stored for a minimum of 2 hours within the allowed operating range 
  • If instrument has previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range, instrument must have been stored for a minimum of 2 hours within the allowed operating range before turn-on 
  • 45-minute warm-up time with the Modular TRX application running 
  • Calibration cycle maintained 
  • When used with Keysight M9300A frequency reference and Keysight interconnect cables 
  • An “All Alignment” has been run within the previous 7 days 
  • A “Fast Alignment” has been run: o Within the previous 8 hours o If the environmental temperature has changed more than 5°C from the previous Fast Alignment

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data does not include measurement uncertainty and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.

Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.

Recommended best practices in use

  • Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures. Keysight chassis and slot blockers optimize module temperature performance and reliability of test. 
  • Set chassis fan to high at environmental temperatures above 35 °C.

KeysightCare
These instruments include one year of KeysightCare Assured with the option to upgrade to a 3-5 year service plan. KeysightCare provides priority access to industry-leading technical experts, a comprehensive knowledge center, and committed turnaround times for repair and calibration.

 

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.