M9410A and M9411A VXT PXIe Vector Transceivers

Configuration Guides

M9410A and M9411A VXT PXIe Vector Transceivers

1 MHz to 6 GHz                       

Overview

This configuration guide contains information to help you configure your M9410A and M9411A VXT PXIe vector transceivers to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.

Included in Base Product

Standard options and accessories come with the VXT base model at no additional charge and do not need to be ordered. They include:

  • Option F06: Frequency range, 380 MHz to 6 GHz 
  • Option B3X: 300 MHz modulation and analysis bandwidth 
  • Option M02: Memory, 256 MSa 
  • Option EP6: Enhanced Performance (for modules with serial number greater than MY60200000) 
  • N9060EM0E I/Q analyzer 
  • Cable, MMPX male to SMB male, 260 mm 
  • Getting Started Guide

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.