Data Sheets
Boundary Scan Test Modules for DDR4 DIMM Connector
Keysight Boundary Scan DIMM connector test module enables testing the pins of the detecting structural faults on the DIMM connectors of a PCBA. The DIMM connector needs to interface with a boundary scan IEEE 1149.1 compliant IC. In the example below, the CPU is a boundary scan enabled by the IC interfacing with the DIMM connector.
Boundary scan DIMM test cards for DDR4
High coverage
These DIMM test cards are available in three standard sizes for DDR4 DIMM:
Moreover, these are available in manual and auto-insert versions for DIMM and SODIMM.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?