Application Notes
Have you ever wished your probe could perform at a slightly higher bandwidth than what’s rated on the label?
Keysight InfiniiMax differential probes are DSP corrected to have a flat magnitude and phase response to provide the highest possible accuracy.
The bandwidth chosen to correct to is typically around 3 dB non-corrected bandwidth. Usually, extending the bandwidth much beyond that point will increase the noise floor, and if pushed even further, can cause unrealistic noise artifacts.
However, the N5381A/B solder-in probe head in combination with the InfiniiMax 1169A/B probe amp is an excellent candidate for extending the bandwidth beyond the 3dB point because the N5381A/B is peaked past the normal 12 GHz bandwidth, and the peaking of the probe head can help compensate for the roll-off of the probe amp bandwidth.
This application note presents the techniques used to extend the bandwidth performance of the InfiniiMax 1169A/B and the N5381A/B solder-in head using the PrecisionProbe application on Infiniium realtime oscilloscope.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?