Solution Briefs
The NR air interface can work in either standalone or non-standalone mode where an existing LTE network is used for control plane. Standalone mode and core network specifications are planned for June 2018.
NR is defined to support three emerging use cases: enhanced mobile broadband (eMBB), ultrareliable low latency communications (URLLC) and massive machine type communications (mMTC). The first NR specification (3GPP Release 15) supports increased data throughput and greater capacity for eMBB. It also sets a foundation for support of URLLC mission-critical use cases such as autonomous automobiles.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?