WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax/be X-Series Measurement App, Multi-Touch UI

Technical Overviews

WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax/be X-Series Measurement App, Multi-Touch UI  

WLAN 802.11a/b/g/j/p/n/af/ah: N9077EM0E WLAN WLAN 802.11ac/ax: N9077EM1E WLAN 802.11be: N9077EM2E

  • Perform WLAN spectrum measurements and modulation analysis based on IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax/be
  • Support 802.11ac/ax 20/40/80/160 MHz and 80+80 MHz with modulation format up to 4096QAM
  • Support 802.11be EHT TB PPDU and MU PPDU compressed (non-OFDMA) mode and non-compressed (OFDMA) mode with 20/40/80/160/320 MHz up to 4096QAM
  • Support SU-MIMO and MU-MIMO with PXI VXT
  • Perform one-button, standard-based measurements with pass/fail tests
  • Multi-touch user interface and SCPI remote user interface
  • Built-in, context-sensitive help
  • Flexible licensing provides the option of using perpetual or subscription licenses with one or multiple signal analyzers
  • Support cross-correlated EVM (ccEVM) to extend the dynamic range of the receiver for best EVM performance using two receivers with same model number
  • Support ccEVM with MIMO on PXI VXT (M9410A/M9411A/M9415A)
  • Support SCPI recorder with the Core SW license N9060ES1E above 2022.0801

WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax/be Measurement Application  

The WLAN measurement application transforms the X-Series signal analyzers into IEEE 802.11 standard-based WLAN transmitter testers by adding fast, one-button RF conformance measurements that will help you design, evaluate, and manufacture your WLAN transmitter. The software’s capabilities are further enhanced because it is closely aligned with the IEEE standards ― including 802.11a/b/g/j/p/n/ac/af/ah/ax/be — allowing you to stay on the leading edge of design and manufacturing challenges.

Real-time spectrum analysis for WLAN 802.11  

Adding real-time spectrum analysis to a PXA or MXA signal analyzer addresses the measurement challenges associated with dynamic RF signals such as bursted packet transmissions of WLAN, and to identify interference caused by various signals in the ISM (2.4 GHz, 5 GHz, or 7 GHz) bands.

  • Accurately observe power changes for an 802.11 signal within a 320 MHz real-time bandwidth
  • Capture random interfering signals with durations as short as 3.57 µs in ISM bands for WLAN signals
  • Perform fast, wideband measurements without compromising EVM, ACPR and other RF measurements
  • Enhance dynamic range with 1-dB variable attenuation (< 3.6 GHz) and fine-adjustable resolution bandwidths

X-Series measurement applications  

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select. X-Series measurement applications can help you:

  • Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.
  • Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.
  • Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.
  • Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.