Choose a country or area to see content specific to your location
Data Sheets
The Keysight Technologies, Inc. N6474A ONFI compliance test application provides a fast and easy way to test, debug and characterize your ONFI designs. The tests performed by the software are based on the ONFI 4.1 Specification.
The ONFI (Open NAND Flash Interface) is a workgroup that consists of companies that design and enable NAND Flash memory. The standard creates a specification that allows for easy integration of NAND flash components into designs. ONFI offers higher speeds at 1066 MT/s with bidirectional source-synchronous DQS (data strobe) and scalable I/O interface.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.