Streamline Series USB Vector Network Analyzers

Product Fact Sheets

Compact Form. Zero compromise.

Exceptional Performance in a Small Package

The P937xA series, Keysight’s first compact vector network analyzer (VNA), is an affordable full two-port VNA which dramatically reduces your size of test. The VNA is packaged in a compact chassis and controlled from an external computer with powerful processing capabilities.

  • Compact VNA for easy sharing between test locations
  • Ability to extend the number of test ports
  • Utilizes the same measurement science with the trusted Keysight VNAs
  • Support of all Keysight Electronic Calibration (ECal) Modules for quick, easy and accurate calibration
  • Uncompromised RF performance in a compact package:
    • Wide dynamic range: > 115 dB at 6.5 GHz (10 Hz IFBW)
    • Low trace noise: < 0.003 dBrms (1 kHz IFBW)
    • High temperature stability: 0.005 dB/degree C up to 4.5 GHz

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.