eBooks
Ensure Accurate, Repeatable Results
Gain Confidence With an Off-the-Shelf Solution
Assembling a “roll your own” millimeter-wave network analyzer can be challenging and time-consuming. Worse, there are no guaranteed specifications for stability or accuracy.
The better alternative is a preconfigured solution that includes a two- or four-port network analyzer along with the necessary millimeter-wave cabling, frequency extenders and test-set controller. With the N5290/91A solutions, you can select either a PNA or PNA-X network analyzer with maximum frequency of 26.5 GHz or 67 GHz. Our configuration guide describes the full range of choices.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?