M3202A/M3201A - PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Programming

Technical Overviews

M3202A/M3201A

PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Programming

1 GSa/s, 14 Bits, 4 Channels 500 MSa/s, 16 Bits, 4 Channels 

Generate High-Precision, Complex, Real-World Signals

The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation. Performance meets simplicity thanks to easy-to-use programming libraries, real-time sequencing technology (HVI), and graphical FPGA programming technology.

Features

Options

  • 1 GSa/s, 14 bits, 4 channels, 400 MHz BW (800 MHz IQ)
  • 500 MSa/s, 16 bits, 4 channels, 200 MHz BW (400 MHz IQ)

Embedded advanced arbitrary waveform generators (AWGs)

  • Advanced triggering and marking (up to 8 reconfigurable I/Os)
  • Waveform queue system with cycles, delays and prescalers

Embedded high-precision function generators (FGs)

  • Sinusoidal, triangular, square, DC, and more
  • 45-bit frequency resolution (up to ~ 5.68 µHz)
  • 24-bit phase resolution (up to ~ 21.5 µdeg)

Embedded ultra-flexible amplitude and angle modulators

High-quality output signal with low phase noise

  • SFDR: ~ 65 dBc at 20 MHz
  • Average noise density: down to ~–145 dBm/Hz

Optional features

  • Simultaneous amplitude and angle modulations

Optional HW programming for high-performance applications

  • Real-time sequencing (HVI technology)
  • FPGA programming
  • Xilinx Kintex-7 325T or 410T FPGA

Up to 2 GB of onboard RAM (~ 1 Gsamples)

Mechanical/interface

  • 1 slot 3U (PXIe)
  • Up to 1.6 GB/s transfer BW with P2P capabilities (PCIe Gen 2)
  • Independent DMA channels for fast and efficient data transfer

Applications

Quantum computing, 5G research Manufacturing in wireless devices, automated test equipment (ATE) MIMO, beam forming and other multi-channel coherent signal generation General purpose, RF/arbitrary waveform generation R&D/scientific research equipment, aerospace and defense (A/D) 

Programming technology and software tools

Software programming

  • Easy-to-use native programming libraries for most common languages: C, C++, Visual Studio, LabVIEW, MATLAB, Python, and more

    Hardware programming (optional)
  • Real-time sequencing (Hard Virtual Instrumentation or HVI technology)
  • Graphical flowchart-style M3601A design environment (-HV1 option required on HW)
  • Ultra-fast, fully-parallelized, hard real-time execution
  • Ultra-fast, time-deterministic decision-making
  • Off-the-shelf inter-module synchronization and data exchange
  • FPGA programming
  • Graphical M3602A FPGA design environment (-FP1 option required on HW)
  • No FPGA know-how required
  • Include from high-level to low-level design elements: off-the-shelf DSP blocks, MATLAB/Simulink designs, Xilinx CORE Generator IP cores, Xilinx VIVADO/ISE projects, VHDL or Verilog code
  • Ultra-fast, one-click compiling and on-the-fly programming

No programming

  • Ready-to-use SD1 SPF (software front panels)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.