Brochures
Keysight Technologies
Integrated 802.11ad RF Test Solution
Design Your Device with Confidence
Overcome your design challenges
802.11ad delivers high-speed wireless LAN for multimedia, computer displays, peripheral devices, and data backup. Testing 802.11ad devices presents new test challenges, compared to previous WLAN standards: frequencies are 10 times higher, modulation bandwidths are 100 times wider, and a mixture of single carrier and OFDM. Instead of isotropic antennas used at RF, these new mmWave devices use active phased-array antennas to steer the RF beam in the desired direction. These antennas are attached directly to the chip itself, so all mmWave measurements will be made over the air (OTA) instead of by RF cable. Keysight Technologies, Inc. helps you overcome these challenges with a powerful 802.11ad mmWave test solution that is easy to use and flexible enough to cover testing from R&D through device validation testing (DVT) and early manufacturing.
Faster, deeper design insight
Combine the Keysight E7760A wideband transceiver and M1650A mmWave transceiver with chipset automation software to accelerate your design timeline. The E7760A transceiver provides both IF ports and RF ports so you can fully characterize the device transmit and receive paths, at both IF (6 to 17 GHz) and RF (55 to 68 GHz) frequencies. The E7760A IF ports also support “closed loop” testing to validate the IF-to-RF and RF-to-IF performance of the DUT. The M1650A is a bidirectional and tunable mmWave transceiver. It supports both transmitter and receiver measurements over the full 802.11ad bands of 55 to 68 GHz.
Achieve the most accurate measurements through internal switching and calibration
The E7760A wideband transceiver periodically runs an internal self-alignment program to ensure your measurements are always accurate. This built-in feature is faster and less expensive than external calibration hardware and software. All signal switching between Tx and Rx modes, and IF and RF ports, is performed inside the E7760A and M1650A transceivers. This produces a test set that is simple to control, accurate, and reliable.
Optimize RF testing over the full 802.11ad bands
M1650A mmWave transceiver
Fully evaluate IF performance of your device under test
E7760A wideband transceiver enables in depth analysis of your device’s IF performance.
Reduce time to insight in R&D and increase throughput in manufacturing
Chipset Automation Software
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?