Create Test Sequences without Programming Using BenchVue Test Flow

Application Notes

Introduction

Keysight PathWave BenchVue software lets you connect, control and capture data from your choice of an ever-growing list of supported Keysight instruments— digital multimeters, oscilloscopes, power supplies, function generators, and RF signal sources and analyzers, just to name a few. The PathWave BenchVue Test Flow application allows you to create sequences of setups and measurements, all without having to write a computer program. This application note explains some of the many things you can do with the Test Flow application, including:

  • Dragging and dropping instrument settings and retrieving measurements into
  • a sequence
  • Creating loops, delays, prompts, and simple “if-then” conditions
  • Using mathematical operations
  • Automatically exporting data and images to Microsoft Excel, MATLAB, CSV or Microsoft Word files
  • Controlling equipment not on the PathWave BenchVue supported instrument list
  • Using instrument commands not already built in to PathWave BenchVue

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.