Flyers
Keysight Technologies
PNA and PNA-X Series Vector Network Analyzers
Option 093 Spectrum Analyzer Up to 110 GHz
Option 094 Spectrum Analyzer Beyond 110 GHz
Gain deeper insights into your device’s behavior
–Fast spur search and spectrum monitoring in wide frequency range
–Combined vector network analyzer (VNA) and multi-channel spectrum analyzer (SA) for characterizing devices with a single connection
–Fully calibrated millimeter-wave spectrum analysis
Fast spur search Up to terahertz frequencies
The spectrum analyzer option adds a fast spur search capability to the PNA and PNA-X Series, replacing a standalone spectrum analyzer.
Simultaneous multi-channel spectrum analyzer measurements
Having spectrum analyzers on multiple ports of a device provides unparalleled insight into the performance of the device. With a single set of connections, the spurious content emanating from all ports is readily apparent during operation with fixed or swept stimuli. Simultaneous measurements may include:
–Input spectra
–Output spectra
–Transmissions and reflections
–Signal leakage/isolation
–Harmonic distortion
–Intermodulation and mixing products
–Channel power
Unlock true performance with VNA calibration
VNA calibration and fixture de-embedding removes cable and fixture effects and corrects receiver response errors; providing calibrated in-fixture spectrum analysis. Deliver a known stimulus power to the DUT by using the power-compensation feature to overcome the loss of the fixture or probes.
Easily calibrate all capabilities at once
The new “Cal All Channels” feature with the millimeter wave SA option provides a source power calibration, VNA calibration and SA calibration that enable an integrated system for measurement of device performance across the frequency range.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?