When Bandwidth Matters

Brochures

Keysight Technologies

When Bandwidth Matters. PXA-based Tempest testing is here.

Are you using the Agilent/Keysight VXI-based E3238S signal intercept and collection system?

Trade-in your VXI-based E3238S solution for the latest Fastbreak PXA-based solution and receive a 10% discount on the new system.

Keysight Fastbreak Tempest Test Solution

Higher frequency capability

VXI upper frequency is 6 GHz (using a PXA on the front end as a down converter is possible).

PXA frequency coverage is 3 Hz to 26 GHz (optional to 50 GHz).

Wider bandwidth

Maximum bandwidth for VXI chassis is 40 MHz (external digitizing via oscilloscopes is required to extend bandwidth). PXA bandwidth to 1 GHz.

Contiguous coverage (over the full frequency range)

VXI uses three separate receivers/digitizers for complete frequency coverage. Each receiver requires a separate software module be loaded and run.

Security

PXA has removable hard drive for secure locations.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.