Mini In-Circuit Tester

Application Notes

Keysight Mini In-Circuit Tester (ICT) is the first modular in-circuit tester with standard communication protocol for instruments (SCPI) command support. It can be integrated into different applications to provide in-circuit test coverage with device or pin-level defect information. In this article, we are going to discuss the SCPI commands and the potential use models.

 

Overview

Normally multiple test strategies are used in a manufacturing line, such as automatic optical inspection (AOI), in-circuit test (ICT), and functional test. Different test strategies offer different defect information. For example, AOI systems normally provide device-level defect information in graphical view, ICT reports device-level defects with failed information about the functionality of the device while functional test provides functional failures, such as “display failure.” Functional test results provide a go/no-go for the product, but repairing boards based on functional test results is difficult due to lack of details of the reported failures. A combination of functional test and ICT will provide a viable way to improve the level of details which functional test alone fails to provide. The Keysight Mini ICT is designed for providing detailed failure information when needed.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.