Keysight IntegraVision Power Analyzer PA2203A

Flyers

Keysight Technologies

IntegraVision Power Analyzer Model PA2203A

See it, measure it, prove it

The Keysight IntegraVision power analyzer is an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure and prove the performance of your design.

Make all of your critical power measurements with one instrument

  • Achieve power analyzer accuracies and scope-like waveform visualization with reduced setup time
  • Address multiple test scenarios with the flexibility of wide-ranging, isolated inputs
  • Visualize transients, in-rush currents, and state changes with a high-speed digitizer that captures voltage, current, and power in real-time
  • Analyze voltage, current, and power in the time and frequency domains
  • Choose from multiple wiring configurations (including Wye and Delta) to acquire 3-phase measurements
  • Visualize phase relationships using a phasor diagram
  • Measure a wide range of current with 2A, 50A, and external probe input standards on every channel
  • Explore your design and gain new insights through the 12.1” high-resolution display with touch interface
  • Save space on your bench with minimum-depth form factor

Key specifications

  • 4 channels; each measures voltage, current and power; suitable for 1 and 3-phase AC
  • Isolated and floating to 1000 Vrms (Cat II)
  • 5 M samples/second at 16 bits on every waveform simultaneously
  • Basic accuracy: voltage = 0.05% of reading + 0.05% of range; power = 0.1% of reading + 0.05% of range
  • Timebase: 50 s/div (500 seconds) maximum; 20μs/div (200 μs) minimum
  • Voltage: Measures 1000 Vrms / 2000 Vpeak with BW up to 2.5 MHz
  • Current: Measures current directly using 2 internal shunts (2 Arms and 50 Arms) with BW up to 100 KHz
  • Supports external current probes and transducers of up to 10 V full scale with BW up to 2.5 MHz
  • Log data to external USB drive with intervals as fast as 50 ms per reading
  • Voltage and current measurements of DC, ACrms, ACrms with DC, Frequency, Maximum, Minimum, Crest Factor
  • Power measurements of Real Power, Apparent Power, Reactive Power, Phase Angle, Power Factor
  • Measures: Voltage or current harmonics up to 250 orders, Efficiency, Amp-Hours, Watt-Hours, VA-Hours
  • 29 pre-defined waveform measurements
  • Check pre-compliance to IEC 61000-3-2 (classes A, B, C, and D)
  • Calibration cycle: 1 year

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.