Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers

Flyers

Keysight Technologies

Visualize Wireless Power Transfer Efficiency with the Keysight ENA Series Network Analyzers

Key Features

  • Option 006 wireless power transfer analysis software in Keysight E5072A/E5061B/E5063A
  • Measurements in real-time
  • Arbitrary load impedance defined by users
  • Coupling efficiency measurements available
  • Advanced 2D/3D simulation

High power measurements at device’s actual operating conditions with the E5072A

  • Configurable test set available to boost output power with an external power amplifier
  • The direct accessibility to all of the internal sources and receivers cancels out the effect of temperature drift from the power amplifier

Combination analysis with the E5061B

  • Option 3L5 LF-RF network analysis provides network analysis capability from 5 Hz to 3 GHz
  • Option 005 adds an impedance analysis function
  • Wireless power transfer analysis, power integrity & impedance measurements in one-box

The best balance between cost and performance with the E5063A

  • Affordable solution for volume production
  • 100 KHz to 0.5/1.5/3/4.5/6.5/8.5/14/18 GHz with frequency upgradability

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.