E5260A/E5262A/E5263A/E5270B Precision IV Analyzers

Technical Overviews

E5260A/E5262A/E5263A/E5270B

Precision IV Analyzers

Introduction

The high performance IV analyzer with current measurement capability as low as 0.1 fA, offers the industry the best current-voltage characterization solution

Keysight’s Precision IV analyzer offers very accurate IV characterization solution. Using the powerful characterization software, EasyEXPERT group+ and integrated source and measurement units (SMUs), Precision IV analyzer can quickly enable highly accurate current-voltage measurement. This high performance IV analyzer with current measurement capability as low as 0.1 fA, along with SMU scalability, meets the requirements of advanced IV characterization, with the lowest pricing range.

With its intuitive graphical user interface, Keysight’s EasyEXPERT group+ software which is included in the Precision IV analyzer, supports all of the characterization tasks from measurement setup through to data analysis and protection.

This complete device characterization platform, tailored for the Precision IV analyzer, can be installed on any PC and can quickly and efficiently accelerate the IV characterization of various materials and devices without the need for configuring instruments and programing. The EasyEXPERT group+ also offers robust analysis capabilities, reporting functions, and can be installed on multiple PCs to allow for cross-departmental group work.

The Precision IV analyzer series offers four product models. Two channel models offer fixed configuration at an affordable price. Eight slot models provide scalability and flexibility of configurable SMU modules.

The Complete IV Characterization Solution

SMU provides easy and accurate IV measurement

A source/monitor unit (SMU) is a core measurement resource of an IV analyzer and integrates 4-quadrant voltage/current source and voltage/current meter into a single unit. The tight integration of these capabilities allows SMU performance to achieve pA or fA current measurement resolution. In addition, SMUs have internal feedback mechanisms that enable them to maintain an accurate and stable output along with a compliance (limit) feature that protects devices from damage due to excessive voltage or current. High Power SMUs, Medium Power SMUs and High Resolution SMUs also support triaxial connections with active guarding for low current measurement and 4-wire (Kelvin) force and sense connections for low resistance measurement.

Multiple functions enhance SMU capabilities

The SMU in the Precision IV analyzer integrates many different source and measurement capabilities into one compact form. It can operate as a seamless 4-quadrant precision voltage/current source or measurement device. Its versatile all-in-one integrated source and measurement capabilities allow it to perform a wide variety of I-V measurements without the need to change connections or use additional equipment.

ASU provides 0.1 fA measurement capability

The HRSMU provides unique measurement resolution of 1 fA. However, if you need more low current performance, you can achieve 0.1 fA measurement resolution by combining the HRSMU module with the atto-sense and switch unit (ASU). The ASU provides impressive ultra low current measurement capabilities on IV characterization.

EasyEXPERT group+ Makes it Easy to Measure and Analyze Your Devices

Application test mode provides extensive libraries of pre-defined tests

Using the pre-defined sample application tests installed in the EasyEXPERT group+, you can make parametric measurements with just a few simple mouse clicks. The application test libraries, furnished with the EasyEXPERT group+ software, can help you accelerate the characterization of not only semiconductor devices but also electronic materials, active/ passive components, and many other types of electronic devices.

Classic test mode provides full hardware control using mouse operation

When you perform a measurement other than the ready-to-use applications in the library, the classic test mode provides direct access to the analyzers hardware capabilities. By taking full advantage of windows-based features, you can set the various parameters such as output voltage/current, number of sweep steps, range etc. for the hardware available features.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.