Precision Current-Voltage Analyzer Series

Technical Overviews

Keysight Technologies

Precision Current-Voltage Analyzer Series

Technical Overview

Introduction

Accurate and Efficient Current-Voltage Measurement Solutions Provide Rich Insights into Material and Device Characteristics

Keysight’s precision current-voltage analyzer solutions provide comprehensive graphical current-voltage characterization capabilities

Current versus voltage (IV) characterization is fundamental to understanding the properties of any material or electrical device. IV analysis provides more than just basic quantities such as resistivity or resistance; it also allows the extraction of parameters that can yield insights into fundamental material properties. For these reasons, the ability to accurately and quickly measure IV characteristics is extremely important for new material and device researchers.

Keysight Technologies, Inc. series of current-voltage analyzers provide a complete IV characterization solution by combining precision sourcing and measurement capabilities with intuitive graphical analysis. Source/measure units (SMUs) supply the core technology for this powerful solution. SMUs integrate 4-quadrant voltage and current sourcing with the ability to also simultaneously measure voltage and current. In addition, SMUs can provide much more than just DC sourcing; they also have the ability to do linear and logarithmic sweeps and pulsed measurements. For every solution the number of SMUs can be tailored and expanded to meet dynamic measurement needs, and all solutions provide integrated control and synchronization that does not require any programming.

EasyEXPERT group+, a powerful GUI-based control software, supports all of the tasks necessary for IV characterization. It facilitates measurement setup, data analysis and both manual and automated test execution. The seamless integration of all of these features gives Keysight’s IV analyzers unique capabilities that can greatly improve engineering productivity. Keysight has IV analyzer solutions at a wide range of price performance points, from low-cost single-channel SMU models starting at approximately $5,000 up to modular mainframe solutions capable of performing advanced capacitance and pulsed IV measurements.

Choosing which lV Analyzer in the Series Best Meets Your Needs

Economic IV Analyzer

The entry IV analyzer is available for a range of IV characterizations. With prices starting at $5000, this analyzer will be available in 2016.

  • An SMU provides versatility of 4-quadrant precision voltage/current source and voltage/current measurement.
  • A combination of multiple SMUs (up to 8) quickly enables IV curve measurement and analysis without programming.
  • EasyEXPERT group+ is available on your PC.

Precision IV Analyzer

The high performance IV analyzer with current measurement capability as low as 0.1 fA along with SMU scalability is available for advanced IV characterization.

  • Integration of multiple SMUs quickly enables IV curve measurement down to 0.1 fA and analysis without programming.
  • Scalability and flexibility of configurable SMU modules up to 8 slots.
  • EasyEXPERT group+ is available on your PC.

Advanced Device Analyzer

The all in one analyzer supporting IV, CV, pulse/dynamic IV and more. Designed for all-round characterization from basic to cutting-edge applications

  • Integration of SMUs, C meter (CMU), pulse/dynamic IV module (WGFMU) and so on quickly enables a range of characterizations from IV to CV, pulse/dynamic IV and more on single box.
  • Scalability and flexibility of configurable modules up to 10 slots.
  • EasyEXPERT group+ is available either on a mainframe built-in PC with 15 inch touch screen or on your PC.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.