Application Notes
The Keysight Technologies, Inc. 53131A, 53132A, 53181A (531xxA) RF and universal frequency counters have long established the industry standard for best-in-class frequency and time measurements.
The 53210A, 53220A, and 53230A (53200A Series) counters offer a replacement for the 531xxA family, providing even more capabilities in the speed and accuracy that only frequency counters can provide. The 53200A Series also provides new and advanced capabilities for a broader variety of applications.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?