CAN FD Eye-Diagram Mask Testing

Application Notes

Introduction

Eye-diagram mask testing is used in a broad range of today’s serial bus applications. An eye-diagram is basically an infinite persisted overlay of all bits captured by an oscilloscope to show when bits are valid. This provides a composite picture of the overall quality of a system’s physical layer characteristics, which includes amplitude variations, timing uncertainties, and infrequent signal anomalies. Eye-diagram testing is especially important for higher speed buses such as the new CAN FD serial bus.

 

Eye-diagram testing can be performed on a CAN FD differential bus using a Keysight Technologies InfiniiVision 3000T or 4000 X-Series oscilloscope licensed with the DSOXT3AUTO or DSOX4AUTO trigger and decode option (CAN, CAN FD, & LIN), along with the DSOX3MASK or DSOX4MASK mask test option.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.