M9393A PXIe Performance Vector Signal Analyzer

Configuration Guides

Keysight M9393A

PXIe Performance Vector Signal Analyzer

9 kHz to 8.4 GHz, 14 GHz, 18 GHz or 27 GHz

Configuration Guide

A. Select options for M9393A PXIe performance VSA

B. Add M9300A PXIe frequency reference

C. Select controller (either embedded controller or via PC)

C. Select controller (either embedded controller or via PC) (continued)

D. Select a chassis and accessories

Physical Connections

Physical connection diagram for controllers

E. Select software for M9393A PXIe performance VSA

E. Select sofware for M9393A PXIe performance VSA (continued)

F. Select services: Calibration, start-up assistance

Global warranty                   

Keysight Technologies, Inc. provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:

  •  All parts and labor necessary to return your investment to full specified performance
  •  Recalibration for products supplied originally with a calibration certificate
  •  Return shipment

Express warranty

Reduce downtime with the fastest repair service in the industry. The express warranty upgrades the global warranty to provide:

  •  5 day typical turnaround repair service in the US, Japan, China and many EU countries or up to a 10 day improvement in turnaround time in the rest of the world
  •  Priority return shipment

One day start-up assistance

A Keysight Technologies applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.

Calibration services

The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The M9393A PXIe performance VSA is supported by the Keysight N7800A calibration software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.

N7800A calibration & adjustment software

The M9393A PXIe performance VSA is supported by Keysight’s calibration and adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006, and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty

Configuration

In the base configuration shown below, the M9300A PXIe frequency reference is ordered as an option to the M9393A PXIe performance VSA.

Cables for module to module connections are shipped with the product. Additional cables for external connections shipped with the product are listed below.

Please see the M9393A startup guide for detailed cabling diagram and parts list.

Single M9393A PXIe performance VSA

Additional cables shipped:

  •  One 8121-2063 (BNC Male-SMB Female 1200mm) for external reference connection
  •  One 8120-5091 (SMB Female-SMB Female 120mm) for shorter connection from M9300A 100 MHz Out to M9214A 100 MHz In
  •  One 8121-2636 (SMB Female-SMP Female 240mm) for longer connection from M9300A 100 MHz Out to M9308A 100 MHz In

The M9393A includes the adapter listed below to connect the M9214A 100 MHz IN and the M9308A 100 MHz IN to the M9300A 100 MHz OUT to maximize the frequency reference outputs.

1250-3807 (Adapter, T-type, SMB Male-SMB Male-SMB Female)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.