Application Notes
Today’s integrated circuits are operating faster than ever. The increased operating speed can lead to highly dynamic power demand from the power supply, which poses a challenge during testing when you source power using programmable power supplies. The high-speed current waveforms can lead to voltage drops at the integrated circuit. If it is severe enough, the voltage drop can reset the microprocessor or cause anomalies in your test results. This application note explains why this voltage drop occurs and offers several ways to achieve the lowest possible voltage drop by selecting optimal load leads and power supplies and using local bypassing.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?