Application Notes
Today’s satellite systems are required to deliver more complex data streams to and from terrestrial stations than ever. The process of monitoring such massive multiband, multi-frequency satellite data streams becomes a multifaceted and challenging environment. Present monitoring configurations usually consist of a dedicated test set allocated to a specific band or frequency. For many satellite earth stations that means a room full of fixed hardware and the resources to support it.
Going forward, a solution that consolidates multiple pieces of hardware into a single unit, whenever possible, has the potential to reduce size, conserve resources and insure that the five-nines level of data reliability is maintained. Evolving measurement solutions should be multifunctional across multiple bands and technologies, and be integrated into as compact a footprint as possible.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?