Application Notes
Tip 1: Dual Display Measurement
In electronic industries, voltage and current measurements are fundamental measurements made regardless of whether the signal source is AC or DC. Typically, there is a desire to monitor both voltage and current values on a circuit without repeatedly breaking connection in the circuit, and switching the DMM probes between making voltage and current measurements. You may also need to measure the AC component or noise level that sits on top of a DC signal. In another instance, it may be necessary for you to measure the frequency of an AC signal while reading its voltage or current.
All the measurement examples above are performed with ease using the dual display measurement function of the 34450A. The function allows the DMM to make two measurements and display both results on the 34450A’s OLED display that provides visibility over a large viewing angle.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?