M9380A PXIe CW Source

Data Sheets

Introduction

With high-power levels and accurate measurements, the M9380A CW source provides the Keysight Technologies, Inc. quality and performance in the PXI form factor—a trusted Keysight product with global services and support, fast repair and a wide scope of calibration utilities.

Product description

The M9380A PXIe CW source is a compact modular solution that provides frequency coverage from 1 MHz to 3 or 6 GHz. A typical M9380A configuration includes three individual PXIe modules—M9310A source output, M9301A synthesizer and the M9300A frequency reference—designed for fast data interfaces and high-speed automated test systems. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

Product features

  • Frequency coverage from 1 MHz to 3 or 6 GHz
  • Output power of +18 dBm across the frequency range
  • Output power level of +19 dBm from 1 MHz to 5 GHz
  • Better than ±0.4 dB absolute amplitude accuracy
  • License key upgraded frequency range and output power
  • One day startup assistance
  • Chassis slot compatibility: PXIe slot

Uncompromising values

  • Keeps costs manageable—purchase what you need today and easily upgrade later using license-key upgrades without returning your modules to Keysight
  • Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces
  • Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and integrated instrument level CW source soft front panel
  • Fast repair turnaround time with calibrated core exchange strategy

Applications

  • Aerospace and defense
  • Interference injection
  • LO substitution
  • Wireless component test

Technical Specifications and Characteristics

Definitions for specifications

Temperatures referred to in this document are defined as follows:

  • Full temperature range = Individual module temperature of ≤ 75 °C, as reported by the module, and environment temperature of 0 to 55 °C
  • Controlled temperature range = Individual module temperature of ≤ 55 °C, as reported by the module, and environment temperature of 20 to 30 °C. Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications unless otherwise noted under the following conditions
  • Calibrated instruments have been stored for a minimum of 2 hours within the full temperature range
  • 45-minute warm-up time
  • Calibration cycle maintained
  • When used with Keysight M9300A frequency reference
  • When used with Keysight interconnection cables

Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.

  • Typical describes characteristic performance, which 80% of instruments will meet when operated within the controlled temperature range
  • Nominal describes representative performance that is useful in the application of the product when operated within the controlled temperature range

Recommended best practices in use.

  • Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures
  • Keysight chassis and slot blockers optimize module temperature performance and reliability of test
  • At environment temperatures above 45 °C, chassis fan should be set to high

Additional information

  • All graphs contain measured data from one unit and is representative of product performance at the controlled temperature range unless otherwise noted
  • The specifications contained in this document are subject to change

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.