M9352A PXI Hybrid Amplifier/Attenuator

Data Sheets

Overview

Introduction

The Keysight Technologies, Inc. M9352A Amplifier/Attenuator is optimized for use with Keysight’s newest PXI multichannel M9362A-D01 Quad Downconverter for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, RF and microwave recording and analysis.

Product description

The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions. Combine with the M9362A-D01 PXIe Quad Downconverter, up to four M9202A IF Digitizers, and a local oscillator for multi-channel wideband signal capture.

Applications

– Aerospace and defense

– Wireless communications

– Radar and wideband signal capture

Features

– 10 MHz to 1 GHz

– 4 channels

– 1 GHz bandwidth

– Fast IF power control with 31.5 dB solid state IF attenuator with 0.5 dB steps

– Chassis slot compatibility: cPCI (J1), PXI-1, PXIe hybrid

– PXI Hybrid form factor

Customer values

– Multiple programmatic interfaces enable easy integration into existing test environments and reduced development time

– Included drivers, soft front panels, and programming examples

– Software support for easy integration

– Conforms to Modular Open Systems Approach (MOSA)

Easy Setup ... Test ... and Maintenance

Hardware platform

Compliance

The M9352A is PXI hybrid compliant, using either a cPCI (J1), PXI-1, or PXIe hybrid slot. Designed to benefit from fast data interfaces, the products can be integrated with other test and automation modules in cPCI(J1), PXI-1, or PXIe hybrid chassis slots. The PXI format offers high performance in a small, rugged package. It is an ideal deployment platform for many automated test systems. A wide array of complementary PXI products are currently available. Products include multimeters, waveform generators, local oscillators, digitizers, and switch multiplexers.

Software platform

IO Libraries

Keysight IO Libraries Suite offers FAST and EASY connection to instruments and the newest version extends that capability to include modular instruments.

NEW support for PXI. The Keysight IO Libraries Suite helps you display ALL of the modules in your system, whether they are PXI, PXIe, or PCIe. From here you can view information about the installed software or start the module’s soft front panel. Launch the module’s soft front panel directly from Keysight Connection Expert.

NEW easy way to find the right driver from Keysight Connection Expert.

Drivers

Keysight provides instrument drivers that work with your choice of software, saves time, and preserves software and hardware investments. Keysight modular instruments come with IVI-COM, IVI-C, LabVIEW and MATLAB software drivers that work in the most popular T&M development environments including, VisualStudio (VB.NET, C#, C/C++), VEE, LabVIEW, LabWindows/ CVI, and MATLAB.

With the multiple drivers included and minimum software adjustments, any Keysight PXI module can be swapped out, replaced, or upgraded with the latest PXI module.

Easy software integration

Included are application code examples for VisualStudio (VB. NET, C#, C/C++), VEE, LabVIEW, LabWindows/CVI, and MATLAB, which provide set up functionality. These application code examples are easily modified to quickly integrate the module into your measurement system.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.