M9352A PXI Hybrid Amplifier/Attenuator – Product Fact Sheet

Flyers

Industries and Applications

  •  Aerospace and Defense
  • Wireless Communications
  • Radar and Wideband Signal Capture

Product Description

The Keysight Technologies, Inc. M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions. Combine with the M9362A-D01 PXI Quad Downconverter, up to four M9202A IF Digitizers, and a local oscillator for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis.

Software Information

The M9352A PXI Amplifier/Attenuator module is supplied with a comprehensive portfolio of module drivers, documentation, examples and software tools to help you quickly develop test systems with your software platform of choice. A soft front panel interface is provided to monitor and control the amplifier/attenuator with the following functions:

  •  Setting gain values
  • Monitoring hardware status

Operating systems Microsoft Windows XP Microsoft Windows 7 (32/64-bit)

Keysight IO Libraries Includes: VISA Libraries, Keysight Connection Expert, IO Monitor

Standard compliant drivers IVI-COM, IVI-C, LabVIEW, MATLAB

Supported Application Development Environments (ADE) Visual Studio (C/C++, C#, VB.NET), LabVIEW, Lab Windows/CVI, MATLAB VEE

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.