N2792L Differential Probe Specifications

Data Sheets

The Keysight Technologies, Inc. N2792L is a 200MHz differential probe designed to provide superior differential signal measurements with long cable length, making the probe ideal in an automotive test environment. The N2792L offers 50:1 attenuation ratio, allowing it to be used for high voltage signal measurements. The differential probe has an input resistance of 1 MΩ and low input capacitance of 8 pF to minimize circuit loading. The N2792L probe is compatible with any oscilloscope that has 50 Ω BNC input. The probe can be powered by an external +/-8.5V, >60mA power source.

The probe comes with a pair of extension cable (20 cm long) that has a built-in damping resistor to damp out the in-band resonance and provides flat frequency response across the rated bandwidth range.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.