Product Fact Sheets
N1211A/B and N1212A/B Fiber AOM Laser Head and Remote Optical Combiners (ROC)
Keysight’s Technologies, Inc. acousto-optic modulated (AOM) laser head and remote optical combiner (ROC) delivers high-power and high-split frequency laser output to support multi-axis and high-speed stage interferometry applications. The ROC is available with a 6 mm (N1212A) or a 9 mm (N1212B) visible beam diameter. This is a Class II Laser Product conforming to U.S. National Center for Devices and Radiological Health Regulations 21 CFR 1040.10 and 1040.11.
Key features
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?