Solutions for LTE-Advanced Physical Layer Design and Test

Application Notes

LTE-Advanced (LTE-A) is an emerging mobile communications standard that boasts a number of significant benefits, including the ability to take advantage of advanced topology networks and achieve target peak data rates of 1 Gbps in the downlink and 500 Mbps in the uplink. Specified as part of Release 10 of the 3GPP specifications, it has been approved for 4G IMT-Advanced. To a large extent, LTE-A builds on top of LTE parameters and even maintains some of its basic structures. However, it also incorporates new features consisting of enhancements to LTE Release 8/9, as well as newer emerging technologies captured in LTE Release 10 and beyond.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.