Brochures
Solutions for EMC Test
EMC Solutions – wherever you are in your development cycle
Wherever you are in your development cycle, Keysight Technologies, Inc. and ETS-Lindgren have an EMC measurement solution for you.
The combination of world-class EMI instrumentation from Keysight and EMC chambers, antennas, towers, turntables, accessories and software from ETS-Lindgren means you get the optimum solution to meet your exact needs. ETS-Lindgren’s TILE! (Total Integrated Lab Environment) software automates complex EMC tests with a simple drag-and-drop visual interface. With more than 200 installations in private and commercial EMC test labs world-wide, TILE! is a well-established solution that supports a wide range of Keysight instrumentation, including the CISPR-compliant MXE EMI receiver.
The Keysight MXE is more than an EMI receiver, it features X-Series signal analysis and graphical measurement tools for easier examination of signal details. The MXE is fully compliant with CISPR 16-1-1 2010 and provides outstanding accuracy and sensitivity, extensive built-in diagnostic tools for EMI troubleshooting, two RF inputs, one hardened, and all required detectors.
When integrated with EMC chambers, antennas, towers, turntables and test accessories from ETS-Lindgren, TILE! and the MXE provide the foundation of a comprehensive test system to meet all of your EMC measurement needs.
EMC Emissions and Immunity
Test Solutions
Keysight and ETS-Lindgren can configure solutions to meet your exact requirements for EMS and EMI testing. All of our systems are designed to help you test according to the established standards for electromagnetic compatibility including ANSI, ETSI, IEC, CISPR, MIL-STD and other industryspecific requirements. Keysight and ETS-Lindgren have representation on EMC standards committees, ensuring that the latest revisions are incorporated in both companies’ products as rapidly as possible. Our EMC test solutions integrate Keysight’s test instrumentation with hardware and system software from ETS-Lindgren to perform automated, semi-automated and manual measurements for radiated and conducted emissions and immunity testing.
Measurements can be made on an open area test site (OATS) or in an anechoic chamber, shielded room, gigahertz transverse electromagnetic (GTEM) or other test cell.
Typical Emissions and Immunity Systems
A typical radiated emissions test system incorporates one or more antennas (dipole or biconical, log periodic or hybrid), an antenna tower, positioning turntable and LISN connected to a Keysight MXE receiver. The instrumentation, positioning hardware, test accessories and the test routines are managed by ETS-Lindgren’s TILE! software.
A typical radiated immunity test system incorporates a Keysight MXG signal generator, amplifier, field strength meter, antenna (horn or log periodic), an E-field probe, and a Keysight MXE receiver. The E-field probe is part of a feedback to the amplifier to maintain the field strength required for the test (i.e. 10 V per meter). All of the instrumentation and testing are managed by ETS-Lindgren’s TILE! software.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?