PNA-L Series Microwave Network Analyzers

Brochures

Future-proof your microwave component testing

All members of the PNA family share a common software platform that makes it easy to choose just the right level of performance to match your budget and measurement needs. This commonality guarantees measurement consistency and repeatability and a common remote-programming interface across multiple instruments in R&D and manufacturing. All of the powerful PNA software applications can be added later to meet future test requirements.

Passive and Active Device Test at Affordable Prices

The Keysight PNA-L is designed for your general-purpose network analysis needs and priced for your budget. With the same core firmware as the PNA, the PNA-L offers the perfect balance of value and performance. The PNA-L provides efficiency and flexibility in both manufacturing and R&D applications, for industries ranging from mobile telecom and wireless-LAN component production to aerospace and defense.

Balanced / differential components

For passive devices that have one or more balanced/differential ports, the PNA-L is an excellent choice for mixed-mode S-parameter measurements, without the need or limitations of using baluns.

  • Display differential-, common-, and mixed-mode performance, in a variety of trace formats
  • Measurement parameters include common-mode-rejection ratio and amplitude and phase imbalance
  • Supported port configurations include single-ended-to-balanced and balanced-to balanced topologies

Innovative Applications

Powerful measurement setup assistance, Device Measurement eXpert (DMX) (S94601B / S94602B)

Measurement challenges

  • Inexperienced users find it difficult to setup complex measurements
  • PNA is so flexible/capable that the users need to have a lot of knowledge/experience to optimally set up the measurement
  • When making a number of different measurements for active devices (noise figure, gain compression, IMD…), there are many common settings that the users have to repeatedly configure for each measurement
  • The users need to know the limits of the instrument performance as well as the operating conditions of their DUTs to set up measurements in a safe and optimal manner

Device Expert and S94601B DMX (Device Measurement eXpert) application

  • Helps the users to set up the measurements automatically based on selected DUT. Device Expert, included with the base PNA software, provides three DUT types: low noise amplifier, mixer, and bandpass filter. The S94601B DMX provides many more DUT types than the built-in Device Expert. Once a DUT is selected the measurements and parameters configured in the template are listed. The users can modify the measurements and parameters using S94601B DMX or the DMX template editor.
  • Assists the users in consistently configuring measurement settings throughout the design and test workflow by using a common template
  • Allows the users to create customized templates for their measurement needs.
  • Provides intelligent algorithms that optimize measurement setups based on instrument and DUT performance limitations, protecting both the DUT and the instrument.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.